IESNA:LM-63-2002
[TEST]P1445052
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-240W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]36348
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 242.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4991.6 5064 5147.9 5243 5349.5 5466.9 5597 5737.6 5887.2 6052.9
6231.9 6425.7 6634.1 6858.9 7096.1 7342.8 7596.8 7847.2 8094.7 8335.9
8570.9 8791.1 8999.5 9192.3 9378.9 9556.9 9707.6 9845.7 9969.9 10102.6
10260.3 10392.2 10490.6 10528.8 10507 10432 10332.9 10249.3 10210.3 10196.3
10191.6 10187.7 10176 10153.3 10117.4 10069.8 10011.2 9948 9880.9 9811.4
9736.4 9651.4 9556.1 9450.7 9332.1 9200.1 9050.2 8880.8 8692.7 8492.1
8251.6 7953.4 7598.5 7200.2 6806 6463.7 6192.1 6018.2 5929.1 5851.8
5633 5198.4 4618.9 4038.7 3501.7 2721.2 1664.3 736.6 553.6 383.4
213.1 185.8 163.6 141.9 120.1 97.7 73.3 53.1 33 12.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5062.3 5142.5 5233.5 5335.1 5447.1 5572.2 5708.2 5852.9 6014.3
6181.2 6368.3 6563.9 6776.6 7004.1 7238.4 7475.6 7715.9 7954.2 8188.4
8411.7 8629.5 8835.6 9035.4 9222.8 9405.4 9567.8 9715.4 9845.7 9974.5
10125.2 10266.5 10377.4 10442.2 10438.3 10378.9 10292.3 10192.4 10127.6 10094.8
10078.4 10067.4 10058.9 10046.4 10030.8 10004.2 9969.9 9933.2 9891.8 9848.9
9804.4 9752.8 9689.6 9618.6 9527.2 9420.3 9296.9 9154.8 8990.9 8804.3
8595.9 8353.1 8061.9 7725.7 7370 7037.2 6732.3 6476.8 6289.4 6158
6042.6 5839.1 5487.5 4994.1 4445.2 3841.6 3093.8 2043.6 989.1 722
470.5 219 187.6 162 136.9 111.8 88.4 66.5 44.6 22.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5057.1 5128.7 5209.1 5298.4 5395.3 5508.4 5626.9 5756.1 5897.9
6046.2 6209.5 6380.5 6566.3 6758.9 6959.6 7167.5 7379.7 7591 7803.1
8006.5 8207.9 8396.8 8583.4 8762.2 8938.6 9108.8 9274.3 9426.5 9570.9
9712.2 9867.6 10011.2 10130.7 10211.1 10225.9 10189.2 10126.8 10062 10015.1
9992.5 9985.5 9984.7 9983.9 9980.8 9973.8 9962.1 9948 9929.3 9902.7
9870.7 9832.5 9788.7 9741.9 9691.2 9635 9565.5 9481.9 9379.7 9266.5
9135.3 8989.3 8825.4 8638 8428.8 8202.4 7958.9 7720.5 7492.6 7281.8
7085.9 6914.4 6746.5 6554.8 6318 6011 5579.5 5025.1 4318.2 3411.8
2202.2 1115.3 815.2 525.4 235.7 174.9 128.1 95.7 66.1 36.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5049.5 5106.6 5168.9 5241.6 5320.6 5408.8 5505.6 5610.4 5722.8
5843.8 5971.8 6109.9 6254.8 6409.9 6572.6 6739.9 6908.3 7084.1 7256.4
7428.3 7600.2 7768.1 7934.7 8093.9 8251.6 8406.2 8554.5 8702.8 8848
8994 9143.1 9292.2 9436.7 9567 9669.3 9736.4 9751.3 9733.3 9709.1
9696.6 9696.6 9711.5 9737.2 9766.9 9794.2 9816.9 9833.2 9845 9852.8
9855.9 9855.1 9849.6 9843.4 9830.1 9812.2 9784.8 9748.9 9706 9657.6
9599.8 9528 9442.1 9339.1 9220.4 9081.5 8923.8 8738.8 8528.8 8296.1
8044.7 7787.8 7525.7 7271.4 7007.3 6688.2 6327.3 5818.8 5136.2 4279.7
3237.2 2123.8 1038.3 769.6 509.3 249 203.2 155.6 102 54.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5035.6 5074.7 5119.4 5170.5 5229.4 5292.9 5360.7 5433.8 5514.1
5600.6 5691.9 5789.6 5892.3 6004.3 6120 6243.4 6370.6 6501 6632.9
6768 6905.3 7041.3 7181 7313.8 7447.6 7577.4 7706.6 7834.7 7958.1
8081.4 8210.2 8343 8486.6 8626.3 8748.1 8857.4 8939.4 9002.6 9032.3
9041.7 9055.7 9083 9116.6 9157.2 9203.2 9254.8 9307.1 9357.8 9408.6
9455.4 9498.3 9542.1 9578.7 9610 9637.3 9659.2 9673.2 9678.7 9674
9657.6 9627.2 9591.2 9540.5 9471 9389.8 9290.7 9159.5 9004.2 8809
8571.7 8293 7969 7593.1 7156.8 6675.1 6146.9 5552.8 4835.4 3980.5
2965.8 1808.6 837.7 604.6 393.7 182.8 139.8 105.8 75.7 42.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5018.2 5039.3 5064.2 5094.5 5130.3 5168.3 5209.5 5254.8 5304.5
5357.6 5415.2 5477.6 5543.3 5615.3 5689.9 5770 5855.3 5945.1 6036.6
6128.9 6226.6 6327.8 6429.9 6531.2 6629.8 6731.4 6835.3 6938.9 7045.4
7156 7264.5 7371.1 7477.4 7596.5 7722.7 7845.7 7951.8 8043.2 8119.7
8176.7 8217.3 8254 8297.7 8353.9 8416.3 8478.8 8543.6 8609.2 8672.4
8735.6 8794.2 8852.7 8904.3 8951.9 8994 9030.7 9061.9 9086.2 9100.2
9103.3 9088.5 9055.7 9015.9 8958.1 8884 8798.9 8677.9 8513.9 8300.8
8001 7595 7092.8 6506.4 5896.7 5255.5 4560.3 3656.6 2512 1386.1
634 436.1 250.2 205.8 172.3 140 107.7 78.7 54.9 31.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4983.3 4985.6 4992.2 5001.8 5016.7 5034.1 5052.6 5074.9 5100.4
5129.7 5160.3 5194.5 5234.8 5279.9 5326.3 5376.6 5431.5 5489.7 5547.9
5608.8 5672.2 5736.4 5800.4 5862.5 5925.5 5990.7 6056 6124.3 6196.2
6271.5 6348.5 6429.2 6508.2 6590.6 6676.1 6764.9 6852.7 6944.6 7038.4
7123.4 7195.6 7254.7 7303 7350.6 7402.3 7458.3 7512.1 7567.4 7619.7
7668.7 7713.3 7753.8 7790 7826.9 7860.5 7892.5 7920.6 7941.7 7957.3
7965.1 7962 7947.9 7930 7901.1 7855.8 7786.3 7683.9 7520.2 7261.9
6862.4 6288.6 5661.1 5078.1 4546.6 3925.6 3001.8 1948.7 902.4 366.4
243.9 210.8 185.4 160.1 134.8 111.2 87.5 63.1 40.3 28.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4965.3 4950.3 4939 4931.4 4929.3 4929.8 4931.9 4937.8 4945.2
4954.6 4967 4983.5 5002.5 5024.7 5049.6 5079.8 5111.4 5146.6 5184
5224.4 5266.6 5309.1 5351.4 5394.2 5436.2 5479.5 5521.9 5565 5611.3
5660.5 5710.2 5760.1 5810.4 5861.9 5915.1 5970.2 6023.2 6072.9 6126.4
6184 6247 6306 6359.8 6411.8 6466.7 6524.9 6589.2 6657.3 6725.7
6797.2 6868.4 6939.4 7007.5 7071.4 7131.7 7189.5 7245.3 7295.9 7341.9
7383.3 7415.5 7440 7459.2 7465.6 7463.7 7454.8 7417.8 7348.8 7219.5
6995.5 6662.1 6226.4 5734.9 5267.6 4819 4248.4 3372.1 2396.6 1421.1
456.8 276.3 225.7 191.5 157.3 123.1 96.4 72.4 51.2 35.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4949.6 4918.3 4892.4 4872 4855.8 4842.9 4834.3 4828.6 4823.6
4819.7 4818.6 4821.5 4828.2 4836.8 4848.1 4862.5 4881.3 4901.9 4926.2
4952.3 4981 5012.4 5044.9 5078.7 5113.4 5149.7 5186 5223 5262
5301.5 5342.2 5383.7 5425.1 5463.3 5502.4 5542.2 5585.3 5628.8 5673.6
5720.4 5769.7 5823.1 5880 5940.5 6000.8 6064 6126.5 6189.5 6255.4
6321.1 6386 6450.8 6518.8 6589.8 6661 6733.5 6808.6 6886.9 6961.4
7036.5 7114.3 7193.6 7272.1 7347.2 7419.5 7480.7 7536.7 7583.9 7615.3
7612.8 7561.4 7447.8 7250.5 6992 6678.8 6358.9 6001.4 5552.6 4823.2
3687.4 2611.6 1536 481.1 316.6 254.9 204.8 154.6 104.9 71.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4936.7 4893.2 4856.9 4826.1 4801.5 4780 4761 4745 4732.5
4725.1 4719.3 4717.1 4717.3 4721.1 4727.8 4736.6 4749.5 4765.9 4783.1
4804.9 4827.8 4853.2 4880.4 4907.6 4936.8 4966.4 4996.2 5027.9 5058.5
5091.6 5125.7 5161.8 5198.2 5233.4 5271.1 5310.3 5351 5396.5 5445.8
5500.7 5553.3 5611.3 5669.9 5733 5795.5 5857.6 5918.1 5978.6 6037.9
6096.6 6156.4 6217.8 6281.8 6349.4 6419.5 6494.4 6575.2 6660.6 6747.6
6838.9 6933.6 7030.7 7128.4 7229.2 7326.7 7423.6 7511.5 7596.8 7670.8
7736.1 7781.2 7801.2 7768.7 7670.6 7487.1 7193.7 6712.9 6004.2 5062.5
4030.7 3111 2346.4 1873 1399.6 927.9 571.1 397.3 223.4 49.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4928.1 4876.3 4832.5 4795.1 4763.8 4734.7 4709 4688.1 4671
4658.9 4651.3 4647.8 4648.5 4653.2 4660.5 4670.5 4684 4700 4717.4
4737.9 4757.6 4780.3 4804 4829.2 4855 4881.2 4908.7 4936.4 4967.4
4998.7 5032.4 5066.5 5100.3 5134 5171.3 5211.2 5256.8 5304.3 5354
5405.8 5456.8 5509.8 5560 5609.9 5658.3 5705.6 5755.1 5803.5 5856.8
5910.4 5969.1 6031.3 6097.1 6166.7 6238.4 6309.2 6379.7 6447.6 6510.3
6570.1 6636.9 6704.4 6771.6 6835.1 6896.6 6959.6 7016.3 7067.7 7095.3
7111.3 7112.1 7065.4 6977 6829.3 6556.5 6184.7 5770.3 5248.8 4541.5
3815.4 3209.9 2825.6 2633.2 1995 1356.9 732 511.1 290.1 73.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4924.4 4867.8 4819.8 4778.3 4742.4 4708.3 4679.1 4654.4 4635.3
4619.8 4610.7 4607.9 4609 4612.2 4620 4630.4 4642.4 4657.8 4674.9
4691.9 4708 4725.7 4745 4767.7 4792.1 4819.2 4849.9 4883.1 4919.4
4956.8 4994 5032.2 5071.4 5111.2 5151.4 5192.5 5234.7 5273.8 5311.8
5352.2 5393.3 5435.4 5478.5 5522.4 5568.6 5616.6 5669.3 5727.2 5788.2
5848.2 5910.3 5973.6 6037.2 6100.3 6157.3 6206.6 6247.8 6287.9 6325.7
6361.2 6390.4 6413.9 6441.3 6466.1 6489 6501.7 6495.2 6476.3 6418.9
6292.1 6066.2 5699.9 5192.2 4639.2 4064.4 3449.4 2755.6 2300.4 2379.2
2859.3 3025.7 2288.3 1550.9 816.9 431.7 345.8 259.9 173.9 88
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4924.6 4867.3 4817 4775.7 4738 4704 4673.5 4647.6 4627.1
4612.1 4602.6 4598.4 4598.3 4602.2 4608.9 4619 4631.6 4645.7 4660.3
4675.6 4691.2 4707.2 4726.6 4749.3 4774.5 4804.1 4837.4 4873.9 4913.6
4957.1 5000.3 5048.2 5096.4 5143.2 5192.8 5244.5 5294.5 5343.5 5395.7
5447.9 5495.8 5544.3 5590.4 5636.1 5681.2 5724.5 5770.1 5809.2 5848.7
5887.8 5930.2 5970 6007.2 6043 6080.1 6116.3 6152 6186.5 6220.6
6250.1 6277.3 6305.7 6332.2 6359.4 6364.4 6331.1 6293.6 6227.5 6055.8
5765 5323.2 4780.8 4224.1 3666.5 2968.7 2235 1749.7 1834.9 2314.1
2641.3 2048.5 1455.5 865 461.6 278.3 97.5 65.7 34 3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4931.1 4876.1 4828.6 4788.4 4753.7 4721.2 4692.3 4668.5 4649.7
4634.3 4624.7 4620 4621 4624.8 4631.1 4641.2 4654.9 4671.3 4689.3
4708.3 4729.1 4750.3 4772.2 4796.1 4823.2 4853.2 4885.6 4921.7 4959.2
4996.8 5034.1 5072.4 5111 5149.3 5189.1 5229.5 5268.6 5306.1 5343.3
5382.4 5424.8 5469.6 5515.4 5563.4 5611.4 5662.9 5716.6 5774 5833.8
5896.9 5959 6024 6087.8 6149.1 6203.8 6252.3 6297.5 6338.2 6375.9
6408.6 6436 6461.3 6488.8 6518 6538 6536.7 6520.4 6496.5 6428.4
6279.6 6026.1 5630.7 5143.1 4588 3992.4 3370.2 2719.1 2333.6 2509.5
2974.1 2966.2 2226.1 1486 749.7 417.6 334.5 251.5 168.4 85.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4941 4893.5 4851.1 4814.9 4784.8 4757 4733 4713.5 4695.7
4682.8 4675.2 4671.2 4671.8 4677.3 4685.1 4695.8 4709.8 4728.1 4748.8
4771.7 4796.9 4822.3 4850.1 4879.1 4910.4 4941.2 4971.1 5001.3 5033.6
5065.4 5098.3 5131.3 5165.4 5199.5 5236.4 5276.4 5322.1 5370.4 5422.1
5473.9 5526.1 5577.1 5626.9 5677.4 5727.3 5777.9 5827.7 5877.8 5930.9
5987.7 6047.5 6111.6 6179 6248.1 6321 6393.6 6467.6 6533.6 6594.6
6657.1 6726 6795.1 6855.4 6911.1 6968.1 7027.5 7076.7 7116.8 7137.7
7139.3 7112.9 7048.5 6945.4 6748.5 6434.4 6061.5 5626.6 5067 4339.6
3588.8 2927.9 2655.6 2093 1530.4 967.9 538.5 431.1 323.7 216.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4956.2 4917.9 4884 4856.4 4832.7 4812 4793 4777.8 4767.1
4758.2 4752.5 4752.1 4755.2 4760.7 4770.6 4785.6 4802.6 4821.1 4842.9
4866.8 4894.1 4922.2 4951.8 4980.9 5010.6 5041.1 5072.4 5106.1 5140.3
5176 5212.7 5249.3 5286.3 5322.2 5359 5396.3 5438 5486.2 5537.9
5592 5649.6 5710.7 5772.6 5832.7 5893 5951.9 6010.9 6068.1 6126.4
6185.8 6245.9 6309.5 6374.6 6443.7 6518.1 6596.8 6680.4 6769.5 6861
6955.2 7051 7149 7243.7 7342.5 7438.6 7527.2 7612.3 7684.9 7745.2
7789.1 7810.5 7791.2 7693.1 7504.8 7235.2 6825.3 6203.2 5355.7 4418.9
3499.2 2718.4 2163.5 1608.6 1056.2 614.9 433 251 70.7 37.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4972.7 4948.9 4927.7 4910.7 4896.7 4885.7 4876.7 4869.3 4864.3
4862.4 4865.7 4871.9 4882.7 4895.5 4911.9 4931.4 4954.4 4979.2 5006.4
5037.1 5070.3 5105.5 5142.2 5181 5221.1 5260.2 5300.2 5341 5380.7
5421.2 5461 5501.4 5540.4 5577 5614.8 5654.9 5695.7 5738.7 5784.1
5829.5 5878.6 5929.7 5983.2 6043.9 6107.3 6174.4 6245.2 6318.9 6390.1
6459.7 6525.6 6591.2 6659.3 6728.9 6801.7 6876.3 6949.2 7022.2 7094.8
7164.9 7234.6 7307.5 7379 7446.3 7510.4 7567.6 7602.6 7607 7582.8
7524.8 7413.3 7251 7006.5 6715.6 6411 6082.7 5642.4 4945.1 3883.6
2743.7 1603.8 486.2 326.4 267.7 217.9 168.1 118.4 89.9 61.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4990.3 4982.4 4977 4974.6 4974.5 4978.3 4982.6 4988.8 4997.7
5011.3 5028.3 5049.1 5073.5 5100.3 5129.6 5162 5197.1 5235.9 5276
5320.1 5365.3 5412 5458.9 5507.2 5553.9 5602 5649.9 5699.6 5751.7
5805.6 5860.1 5912.8 5966.1 6020.9 6076.7 6131 6181.4 6232 6278.3
6328.1 6375.9 6428.5 6488.4 6551.7 6615 6676.3 6742.6 6816.3 6889.8
6963.3 7035.6 7105.1 7168.7 7226.5 7279.5 7327.9 7371.9 7411.9 7445.6
7470.7 7487 7494.6 7497.4 7490.3 7471 7427.5 7348.4 7224.4 7030
6715.6 6272.3 5785.9 5332.6 4899.1 4301 3413.3 2415.7 1418.1 422.8
275.7 226.8 194.6 162.4 130.3 103.8 80 57.9 39.9 22
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 4990.9 5000.9 5013.3 5028.4 5045.7 5066.7 5089.4 5113.8 5141.1
5174.2 5211.9 5253.6 5297.7 5343.3 5395 5450.4 5507.8 5569.3 5631
5694.9 5760.9 5825.8 5891 5955.7 6022.8 6088.5 6158 6231.6 6307.9
6388.3 6472.7 6556.4 6646.3 6736.3 6826.2 6911.9 7001.9 7085.9 7160.9
7227 7287.3 7343.4 7400.4 7455.8 7509.1 7562.8 7618.3 7666.9 7711.3
7751.1 7788.3 7826.9 7861.3 7894.1 7920.6 7944.8 7966.7 7980.7 7984.6
7979.9 7974.5 7962.8 7934.7 7891.7 7818.4 7702.5 7546.6 7293 6895.1
6333.7 5683.3 5102.9 4580.4 3984.9 3065.4 1912.1 894.1 653.1 436.5
219.9 188.8 164.6 140.9 117 92 69.1 46.2 23.4 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5008.4 5036.6 5068.5 5103 5140 5181 5226 5274 5326.4
5382.7 5446 5514.5 5587.5 5662.8 5743.3 5827.3 5917.1 6008.1 6102.8
6201.2 6303.9 6405.5 6510.6 6614.4 6719.9 6826.4 6932.9 7042.3 7155.4
7269.9 7390 7512.3 7639.3 7758.6 7870.7 7977.6 8068.9 8138.4 8188.4
8223.5 8256.3 8300.8 8360.9 8427.3 8490.5 8552.2 8613.8 8680.2 8746.6
8807.5 8865.2 8916.7 8962.8 9001.8 9033.8 9057.3 9068.2 9074.4 9070.5
9051 9019 8976.9 8920.6 8848.8 8749.7 8616.2 8439 8211.8 7922.2
7525 7001.1 6411.9 5780.3 5160.3 4461.9 3579.3 2471.3 1342.7 597
424.2 252.9 209.4 177.2 147.1 114.6 86 61.7 37.5 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5024.8 5070.5 5121.5 5177.4 5236.4 5302 5372.6 5448.6 5529.4
5616.9 5711.5 5812.5 5920.5 6036.5 6156.9 6285.8 6417.4 6554.7 6693.5
6834.1 6977.9 7119.1 7262.3 7402.3 7540.4 7672.3 7805.3 7934.7 8066.6
8204 8347.6 8488.2 8624 8750.5 8862.1 8949.5 9001.8 9026.8 9042.4
9058.8 9083 9115 9154.1 9203.2 9259.5 9320.3 9380.5 9435.1 9485.1
9528.8 9568.6 9604.5 9636.5 9663.1 9681 9695.8 9701.3 9693.5 9676.3
9652.1 9618.6 9567.8 9501.5 9417.9 9314.1 9185.3 9037 8852 8627.1
8359.4 8033.8 7672.9 7230.1 6716.4 6143 5539.4 4846.1 4008.8 3041.1
1917 913.4 666.9 432.6 198.3 148.3 113.3 82.9 52.9 40.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5040.6 5101 5169.5 5246.5 5329.3 5418.7 5514.8 5617.7 5729
5849.8 5979 6116.8 6268.4 6425.3 6591.8 6764.4 6940.3 7123 7299.6
7479.4 7653.3 7823.8 7990.1 8150.1 8305.5 8457.7 8613.1 8771.5 8923.8
9074.4 9236 9376.6 9511.6 9620.9 9697.4 9730.2 9733.3 9714.6 9695.1
9690.4 9705.2 9735.7 9770.8 9803.6 9831.7 9855.1 9871.5 9882.4 9891
9894.9 9894.9 9891.8 9886.3 9874.6 9857.4 9830.1 9794.2 9741.1 9683.4
9613.9 9541.3 9455.4 9350.8 9219.6 9062.7 8880.1 8681 8463.2 8230.5
7973.7 7703.1 7430.4 7145.6 6838.3 6470.4 6034.8 5428.3 4582.3 3587.2
2484.1 1374.4 991.6 628.8 266.1 224 180.4 128.1 70 52.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5051.1 5126.1 5210 5302.5 5403 5513.8 5633.6 5761.3 5900.3
6050.5 6212.1 6384.5 6572 6764.4 6966.3 7179.8 7400.5 7619 7830.8
8037.7 8238.3 8429.6 8612.3 8791.1 8969.1 9145.5 9316.4 9469.5 9614.7
9761.4 9907.4 10044.8 10144 10196.3 10197 10162.7 10098.7 10040.9 10012
10001.9 9999.5 9999.5 10000.3 10000.3 9998 9993.3 9983.1 9968.3 9942.5
9911.3 9871.5 9825.4 9777 9727.1 9670.1 9601.4 9516.3 9411.7 9296.1
9163.4 9008.9 8840.2 8662.2 8464.7 8243.8 8005.7 7770 7535.8 7332.3
7154 6969.4 6758.8 6559 6304.6 5926.6 5426.6 4848.5 4109.7 3086.8
1792.8 857.3 639.5 427.1 214.7 156.7 117.8 86.4 69.3 52.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5060.4 5142.9 5235.2 5338 5451.5 5576.4 5711.8 5856.2 6014.5
6188.2 6373.5 6570.5 6784.2 7008.3 7241.9 7485.4 7727.8 7973.7 8206.3
8430.4 8642 8844.9 9045.6 9238.4 9424.2 9593.6 9742.7 9872.3 10006.6
10154.1 10290.7 10390.6 10439.8 10430.5 10368.8 10274.3 10182.2 10121.3 10094.8
10081.5 10075.3 10068.2 10059.6 10044.8 10019 9984.7 9946.4 9905.1 9862.1
9820.8 9772.4 9712.2 9640.4 9548.3 9440.6 9316.4 9172 9005.7 8816.8
8610.7 8375.7 8093.9 7765 7406.2 7071.6 6783.4 6538.5 6353.2 6208.9
6081.5 5876.8 5514.8 5013.4 4437.5 3812.6 3051.5 2042.5 1026.2 741.2
483.4 225.7 187.3 163.4 137 109.9 85.5 63.2 41 18.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4991.6 5064 5147.9 5243 5349.5 5466.9 5597 5737.6 5887.2 6052.9
6231.9 6425.7 6634.1 6858.9 7096.1 7342.8 7596.8 7847.2 8094.7 8335.9
8570.9 8791.1 8999.5 9192.3 9378.9 9556.9 9707.6 9845.7 9969.9 10102.6
10260.3 10392.2 10490.6 10528.8 10507 10432 10332.9 10249.3 10210.3 10196.3
10191.6 10187.7 10176 10153.3 10117.4 10069.8 10011.2 9948 9880.9 9811.4
9736.4 9651.4 9556.1 9450.7 9332.1 9200.1 9050.2 8880.8 8692.7 8492.1
8251.6 7953.4 7598.5 7200.2 6806 6463.7 6192.1 6018.2 5929.1 5851.8
5633 5198.4 4618.9 4038.7 3501.7 2721.2 1664.3 736.6 553.6 383.4
213.1 185.8 163.6 141.9 120.1 97.7 73.3 53.1 33 12.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
